IESNA:LM-63-2002
[TEST]P1389462
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-940-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23199.5
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
165.4 229.1 356.3 680.8 1488.9 2144.3 2653.4 3079.7 3525.1 4040.5 4695.9 5529.4 6668.4 8609.1 11122.5 13845.9 16976.5 19139.9 
19788.9 19044.4 17345.5 15754.8 14227.7 12344.2 8055.5 4110.5 2182.5 1660.7 1514.4 1488.9 1457.1 1094.4 540.9 407.2 133.6 50.9 0.0 
165.4 222.7 343.6 699.9 1463.5 2176.1 2647.0 3067.0 3518.7 4078.7 4702.3 5523.1 6681.1 8494.6 11179.8 13941.3 16887.4 19063.5 
19865.3 19171.7 17491.9 15926.6 14253.1 12344.2 8246.4 4034.1 2233.4 1679.8 1520.8 1482.6 1457.1 1100.8 534.5 400.9 133.6 50.9 0.0 
165.4 222.7 330.9 642.7 1349.0 2055.2 2640.6 3047.9 3525.1 4072.3 4702.3 5535.8 6573.0 8036.5 10524.4 13591.4 16868.3 19197.1 
20202.5 19878.0 18452.7 17059.2 15112.1 12974.1 9519.0 4975.9 2685.2 1851.6 1565.3 1482.6 1444.4 1310.8 547.2 388.1 159.1 63.6 0.0 
165.4 216.3 318.1 559.9 1183.5 1864.4 2545.2 3022.4 3480.6 4008.7 4670.4 5351.3 6210.3 7304.7 9194.5 12178.8 15939.3 19235.3 20654.3 
20800.6 20062.5 19184.4 17650.9 14749.4 11268.9 6655.7 3665.1 2271.6 1692.6 1495.3 1406.2 1298.1 547.2 350.0 178.2 82.7 0.0 
165.4 216.3 292.7 464.5 941.7 1590.7 2290.7 2876.1 3321.5 3862.3 4415.9 5014.0 5771.2 6547.5 7578.3 9430.0 12668.7 17192.8 20565.2 
21742.3 21462.4 20838.8 20717.9 19731.6 16174.7 10492.6 5459.4 3213.3 2004.3 1431.7 1145.3 1024.4 629.9 318.1 222.7 120.9 0.0 
165.4 210.0 267.2 388.1 661.8 1228.1 1870.7 2507.0 3079.7 3537.8 4078.7 4657.7 5230.4 5936.7 6719.3 7769.2 9334.5 12204.2 17135.5 
21296.9 22957.7 22735.0 21971.4 22340.5 21837.8 19184.4 11803.4 5224.0 2449.8 1418.9 922.6 706.3 534.5 299.1 248.2 171.8 0.0 
165.4 203.6 241.8 305.4 439.0 712.7 1234.4 1794.4 2430.7 3035.1 3569.6 4059.6 4638.6 5249.5 5873.0 6687.5 7781.9 9309.1 11542.5 
15271.2 20107.1 23536.7 24561.2 24077.6 23816.7 23854.9 22149.6 15474.8 6795.7 2596.1 1043.5 642.7 477.2 381.8 311.8 254.5 0.0 
165.4 190.9 216.3 248.2 305.4 394.5 566.3 884.5 1368.0 1908.9 2468.8 3098.8 3709.6 4333.2 4944.0 5612.2 6452.1 7457.4 8793.7 10619.8 
13317.7 16741.0 20889.7 24688.4 25604.7 25114.7 24561.2 22671.3 18070.9 9862.6 4244.1 1406.2 668.1 509.0 413.6 356.3 0.0 
165.4 190.9 216.3 241.8 292.7 369.1 521.8 808.1 1253.5 1762.5 2322.5 2920.6 3550.5 4180.5 4804.1 5465.8 6280.3 7247.4 8558.2 10441.7 
12904.1 16168.4 20259.8 24204.8 25630.1 25165.6 24459.3 22715.9 18929.9 10976.2 4823.1 1609.8 668.1 521.8 432.7 375.4 0.0 
165.4 184.5 197.3 210.0 222.7 248.2 280.0 343.6 432.7 591.8 852.6 1196.2 1641.7 2106.2 2666.1 3264.2 3945.1 4835.9 5854.0 7152.0 8908.2 
10798.0 13355.9 16359.3 20361.6 22964.0 21844.2 18719.9 14329.5 9703.6 6426.6 3830.5 2112.5 1018.1 432.7 420.0 0.0 
165.4 171.8 178.2 178.2 178.2 178.2 178.2 178.2 178.2 190.9 203.6 229.1 260.9 311.8 369.1 464.5 598.1 814.5 1139.0 1635.3 2341.6 3117.9 3989.6 4638.6 
5192.2 6273.9 7909.2 8660.0 7794.7 6133.9 4473.2 3181.5 1991.6 750.8 114.5 38.2 0.0 
165.4 171.8 171.8 165.4 165.4 159.1 152.7 146.3 146.3 146.3 146.3 146.3 152.7 159.1 171.8 184.5 216.3 273.6 381.8 553.6 801.7 999.0 1005.4 814.5 
693.6 897.2 1469.9 2169.8 2246.1 1679.8 916.3 439.0 178.2 70.0 31.8 19.1 0.0 
165.4 165.4 159.1 152.7 146.3 146.3 133.6 127.3 120.9 120.9 120.9 114.5 114.5 108.2 108.2 108.2 114.5 127.3 165.4 248.2 330.9 337.2 210.0 133.6 95.4 82.7 
70.0 70.0 63.6 57.3 50.9 31.8 25.5 25.5 19.1 19.1 0.0 
165.4 159.1 146.3 133.6 127.3 127.3 114.5 108.2 95.4 82.7 76.4 70.0 63.6 57.3 44.5 38.2 31.8 25.5 25.5 25.5 19.1 12.7 12.7 6.4 6.4 6.4 12.7 12.7 6.4 12.7 12.7 12.7 12.7 
12.7 19.1 19.1 0.0 
165.4 146.3 133.6 120.9 114.5 101.8 89.1 70.0 57.3 50.9 38.2 31.8 19.1 19.1 12.7 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 6.4 12.7 12.7 
12.7 0.0 
165.4 140.0 120.9 108.2 101.8 82.7 70.0 50.9 38.2 25.5 19.1 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 12.7 12.7 
0.0 
165.4 133.6 114.5 101.8 89.1 70.0 50.9 38.2 25.5 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 6.4 
0.0 
165.4 133.6 114.5 95.4 82.7 63.6 44.5 31.8 19.1 12.7 6.4 0.0 0.0 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 
0.0 
165.4 133.6 114.5 95.4 76.4 63.6 38.2 25.5 19.1 6.4 0.0 0.0 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
0.0 
165.4 133.6 114.5 95.4 76.4 63.6 44.5 31.8 19.1 6.4 0.0 19.1 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
165.4 133.6 114.5 95.4 82.7 63.6 44.5 31.8 25.5 12.7 12.7 19.1 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 0.0 
0.0 
165.4 133.6 114.5 95.4 76.4 63.6 44.5 31.8 25.5 12.7 12.7 25.5 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
0.0 
